Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
A - Wheel
Bill of material
175 A-20
ORDERNO
Article-number
175 A-20
WDAB
Wheel-Ø A x width B
175x40 mm
LC
Load capacity
500 kg
BT
Band thickness
12 mm
HW
Hub width
50 mm
FL
Fixing length
50 mm
WB
Wheel bearing
Nylon plain bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices